Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
K-1K-FA - Fixed plug, non-latching, nut fixing
Bill of material
FAG.1K.310.CLA
PREVIEW
SKU
Part number
FAG.1K.310.CLA
DESC
Description
Fixed plug, non-latching, nut fixing
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
1 key (alpha=0, plug: male contacts, receptacle: female contacts)
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
LVCONTACTS
Number of contacts Low Voltage
10
AWGMIN
AWG min
34
AWGMAX
AWG max
28
IP
IP Rating
IP68
LVTERMINATION
Contact Termination Low Voltage
Solder
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Plug - Fixed
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews