Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
K-1K-FA - Fixed plug, non-latching, nut fixing
Bill of material
FAG.1K.306.CLA
PREVIEW
SKU
Part number
FAG.1K.306.CLA
DESC
Description
Fixed plug, non-latching, nut fixing
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
1 key (alpha=0, plug: male contacts, receptacle: female contacts)
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
LVCONTACTS
Number of contacts Low Voltage
6
AWGMIN
AWG min
30
AWGMAX
AWG max
22
IP
IP Rating
IP68
LVTERMINATION
Contact Termination Low Voltage
Solder
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Plug - Fixed
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D