Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
B-0B-FA - Fixed plug, non-latching, nut fixing
Bill of material
FAG.1B.307.CYC
PREVIEW
SKU
Part number
FAG.1B.307.CYC
DESC
Description
Fixed plug, non-latching, nut fixing
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
1 key (alpha=0, plug: male contacts, receptacle: female contacts)
COLOR
Grey
LVCONTACTS
Number of contacts Low Voltage
7
DIFFPAIRSHIGHSPEED
Number of differentiated pairs (High Speed)
AWGMIN
AWG min
26
AWGMAX
AWG max
22
IP
IP Rating
IP50
LVTERMINATION
Contact Termination Low Voltage
Crimp
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Plug
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D