??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
S-2S-FAA - Push-pull connector - Fixed plug, non-latching, nut fixing
Bill of material
FAA.2S.310.CLD
REF
FAA.2S.310.CLD
DESC
Fixed plug, non-latching, nut fixing
CONTACT
MINTEMP
-55 °C
MAXTEMP
250 °C
MAXA
7 A
OPTION
:
TESTV
Vtest:|A|800 V (AC), 1200 V (DC)
Download CAD models
Previews
3D
2D