Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
B-0B-FA - Fixed plug, non-latching, nut fixing
Bill of material
FAA.2B.304.CLA
PREVIEW
SKU
Part number
FAA.2B.304.CLA
DESC
Description
Fixed plug, non-latching, nut fixing
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
2 keys (alpha=30, plug: male contacts, receptacle: female contacts)
LVCONTACTS
Number of contacts Low Voltage
4
FOCONTACTS
Number of contacts Fiber Optic
AWGMIN
AWG min
28
AWGMAX
AWG max
20
IP
IP Rating
IP50
LVTERMINATION
Contact Termination Low Voltage
Solder
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Plug - Fixed
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D