??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
S-1S-FAA - Push-pull connector - Fixed plug, non-latching, nut fixing
Bill of material
FAA.1S.302.CLA
REF
FAA.1S.302.CLA
DESC
Fixed plug, non-latching, nut fixing
CONTACT
1 Triax (50 Ohm)
MINTEMP
-55 °C
MAXTEMP
250 °C
TESTV
Vtest:|A|1200 V (AC), 1800 V (DC)
MAXA
15 A
OPTION
:
Download CAD models
Previews
3D
2D