??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
B-0B-EX - Elbow receptacle for printed circuit with two nuts (solder or screw fixing, back panel mounting)
Bill of material
EXE.0B.307.HLN
PREVIEW
SKU
Part number
EXE.0B.307.HLN
DESC
Description
Elbow receptacle for printed circuit with two nuts (solder or screw fixing, back panel mounting)
HOUSING
Housing material
Plastic - PPS
KEYING
2 keys (beta=145, plug: male contacts, receptacle: female contacts)
LVCONTACTS
Number of contacts Low Voltage
7
DIFFPAIRSHIGHSPEED
Number of differentiated pairs (High Speed)
IP
IP Rating
IP50
LVTERMINATION
Contact Termination Low Voltage
PCB - Straight
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Free socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D