Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
V-4V-EVP - Fixed socket, nut fixing
Bill of material
EVP.1V.250.CLL
PREVIEW
SKU
Part number
EVP.1V.250.CLL
DESC
Description
Fixed socket, nut fixing
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
Circular, female
COAXCONTACTS
Number of contacts Coax
1
TRIAXCONTACTS
Number of contacts Triax
IP
IP Rating
IP68
COAXTERMINATION
Contact Termination Coax
Solder
TRIAXTERMINATION
Contact Termination Triax
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Threaded
PDF
Open PDF
Download CAD models
Previews
3D
2D