??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
S-0S-ERA - Fixed receptacle, nut fixing
Bill of material
ERA.4S.160.CTA
PREVIEW
SKU
Part number
ERA.4S.160.CTA
DESC
Description
Fixed receptacle, nut fixing
CABLEMIN
Cable diameter (min) in mm
3 mm
CABLEMAX
Cable diameter (max) in mm
23,6 mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
Circular, male
LVCONTACTS
Number of contacts Low Voltage
1
AWGMIN
AWG min
16
AWGMAX
AWG max
8
IP
IP Rating
IP50
LVTERMINATION
Contact Termination Low Voltage
Solder
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D