??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
S-3S-ERA - Push-pull connector - Fixed receptacle, nut fixing
Bill of material
ERA.3S.318.TLL
REF
ERA.3S.318.TLL
DESC
Fixed receptacle, nut fixing
CONTACT
18 Low Voltage
MINTEMP
-55 °C
MAXTEMP
250 °C
TESTV
Vtest:|A|1060 V (AC), 1500 V (DC)
MAXA
6 A
OPTION
:
Download CAD models
Previews
3D
2D