Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
S-0S-ERA - Fixed receptacle, nut fixing
Bill of material
ERA.3S.318.CLL
PREVIEW
SKU
Part number
ERA.3S.318.CLL
DESC
Description
Fixed receptacle, nut fixing
CABLEMIN
Cable diameter (min) in mm
2 mm
CABLEMAX
Cable diameter (max) in mm
16,6 mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
Hermaphroditic keying (half moon insert) with female pin 1
COLOR
LVCONTACTS
Number of contacts Low Voltage
18
HVCONTACTS
Number of contacts High Voltage
COAXCONTACTS
Number of contacts Coax
AWGMIN
AWG min
30
AWGMAX
AWG max
22
IP
IP Rating
IP50
LVTERMINATION
Contact Termination Low Voltage
Solder
HVTERMINATION
Contact Termination High Voltage
COAXTERMINATION
Contact Termination Coax
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D