??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
S-2S-ERA - Fixed receptacle, nut fixing
Bill of material
ERA.2S.675.CLL
PREVIEW
SKU
Part number
ERA.2S.675.CLL
DESC
Description
Fixed receptacle, nut fixing
CABLEMIN
Cable diameter (min) in mm
1 mm
CABLEMAX
Cable diameter (max) in mm
13,6 mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
Circular, female
TRIAXCONTACTS
Number of contacts Triax
1
IP
IP Rating
IP50
TRIAXTERMINATION
Contact Termination Triax
Solder
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D