??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
S-1S-ERA - Push-pull connector - Fixed receptacle, nut fixing
Bill of material
ERA.1S.306.KLL
REF
ERA.1S.306.KLL
DESC
Fixed receptacle, nut fixing
CONTACT
6 Low Voltage
MINTEMP
-55 °C
MAXTEMP
250 °C
TESTV
Vtest:|A|1500 V (AC), 2100 V (DC)
MAXA
7 A
OPTION
:
Download CAD models
Previews
3D
2D