Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
E-2E-ERA - Fixed receptacle, nut fixing
Bill of material
ERA.0E.250.CTL
PREVIEW
SKU
Part number
ERA.0E.250.CTL
DESC
Description
Fixed receptacle, nut fixing
CABLEMIN
Cable diameter (min) in mm
1 mm
CABLEMAX
Cable diameter (max) in mm
12,6 mm
HOUSING
Housing material
KEYING
Circular, female
LVCONTACTS
Number of contacts Low Voltage
COAXCONTACTS
Number of contacts Coax
1
TRIAXCONTACTS
Number of contacts Triax
AWGMIN
AWG min
AWGMAX
AWG max
IP
IP Rating
IP68
LVTERMINATION
Contact Termination Low Voltage
COAXTERMINATION
Contact Termination Coax
Solder
TRIAXTERMINATION
Contact Termination Triax
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D