Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
00-00-ERA - Fixed receptacle, nut fixing
Bill of material
ERA.00.250.CTL
PREVIEW
SKU
Part number
ERA.00.250.CTL
DESC
Description
Fixed receptacle, nut fixing
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
Circular, female
COAXCONTACTS
Number of contacts Coax
1
IP
IP Rating
IP50
COAXTERMINATION
Contact Termination Coax
Solder
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D