Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
F-1F-EH - Fixed receptacle, nut fixing (back panel mounting, printed circuit mounting possible)
Bill of material
EHW.5F.355.XLU
PREVIEW
SKU
Part number
EHW.5F.355.XLU
DESC
Description
Fixed receptacle, nut fixing (back panel mounting, printed circuit mounting possible)
CABLEMIN
Cable diameter (min) in mm
7,1 mm
CABLEMAX
Cable diameter (max) in mm
30,2 mm
HOUSING
Housing material
Metal - Nickel plated Aluminium
KEYING
5 keys (alpha=95, beta=115, gamma=35, delta=25, plug: male contacts, receptacle: female contacts)
LVCONTACTS
Number of contacts Low Voltage
55
AWGMAX
AWG max
IP
IP Rating
IP67
LVTERMINATION
Contact Termination Low Voltage
Crimp
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D