Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
M-LM-EGN - Fixed receptacle, nut fixing
Bill of material
EGW.LM.U2A.XPP
PREVIEW
SKU
Part number
EGW.LM.U2A.XPP
DESC
Description
Fixed receptacle, nut fixing
CABLEMIN
Cable diameter (min) in mm
11,35 mm
CABLEMAX
Cable diameter (max) in mm
22,7 mm
HOUSING
Housing material
Metal - Nickel plated Aluminium
KEYING
5 keys (alpha=95, beta=115, gamma=35, delta=25, plug: male contacts, receptacle: female contacts)
DIFFPAIRSHIGHSPEED
Number of differentiated pairs (High Speed)
1
IP
IP Rating
IP68
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Ratchet
PDF
Open PDF
Download CAD models
Previews
3D
2D