Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
T-0T-EGG - Fixed receptacle, nut fixing
Bill of material
EGL.3T.306.CLA
PREVIEW
SKU
Part number
EGL.3T.306.CLA
DESC
Description
Fixed receptacle, nut fixing
CABLEMIN
Cable diameter (min) in mm
2 mm
CABLEMAX
Cable diameter (max) in mm
16,6 mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
2 keys (gamma=70, plug: female contacts, receptacle: male contacts)
LVCONTACTS
Number of contacts Low Voltage
6
AWGMIN
AWG min
24
AWGMAX
AWG max
16
IP
IP Rating
IP68
LVTERMINATION
Contact Termination Low Voltage
Solder
GENDER
Gender
Reverse Gender
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D