Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
00-00-EG - Fixed receptacle, nut fixing
Bill of material
EGK.3B.304.CYC
PREVIEW
SKU
Part number
EGK.3B.304.CYC
DESC
Description
Fixed receptacle, nut fixing
CABLEMIN
Cable diameter (min) in mm
2 mm
CABLEMAX
Cable diameter (max) in mm
16,6 mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
2 keys (alpha=52.5, plug: female contacts, receptacle: male contacts)
COLOR
LVCONTACTS
Number of contacts Low Voltage
4
HVCONTACTS
Number of contacts High Voltage
FOCONTACTS
Number of contacts Fiber Optic
COAXCONTACTS
Number of contacts Coax
FLUIDICCONTACTS
Number of contacts Fluidic
AWGMIN
AWG min
16
AWGMAX
AWG max
12
IP
IP Rating
IP50
LVTERMINATION
Contact Termination Low Voltage
Crimp
HVTERMINATION
Contact Termination High Voltage
COAXTERMINATION
Contact Termination Coax
GENDER
Gender
Reverse Gender
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D