Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
B-0B-EC - Fixed receptacle, nut fixing
Bill of material
EGG.2B.306.KYM
PREVIEW
SKU
Part number
EGG.2B.306.KYM
DESC
Description
Fixed receptacle, nut fixing
CABLEMIN
Cable diameter (min) in mm
2 mm
CABLEMAX
Cable diameter (max) in mm
13,6 mm
HOUSING
Housing material
Metal - Black-Chrome painted Brass
KEYING
1 key (alpha=0, plug: male contacts, receptacle: female contacts)
LVCONTACTS
Number of contacts Low Voltage
6
AWGMIN
AWG min
20
AWGMAX
AWG max
18
IP
IP Rating
IP50
LVTERMINATION
Contact Termination Low Voltage
Crimp
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D