??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
R-0R-EGG_0R - Fixed receptacle, key (G) or key (A)
Bill of material
EGG.1R.365.GLM
PREVIEW
SKU
Part number
EGG.1R.365.GLM
DESC
Description
Fixed receptacle, key (G) or key (A)
CABLEMIN
Cable diameter (min) in mm
2 mm
CABLEMAX
Cable diameter (max) in mm
9,2 mm
HOUSING
Housing material
Plastic - PBT (Crastin®)
KEYING
3 keys (alpha=50,beta=30, plug: male contacts, receptacle: female contacts)
LVCONTACTS
Number of contacts Low Voltage
65
AWGMIN
AWG min
32
AWGMAX
AWG max
28
IP
IP Rating
IP50
LVTERMINATION
Contact Termination Low Voltage
Crimp
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D