??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
B-2B-EC - Push-pull connector - Fixed receptacle with two nuts (back panel mounting)
Bill of material
EGC.2B.306.CLL
REF
EGC.2B.306.CLL
DESC
Fixed receptacle, nut fixing
CONTACT
6
MINTEMP
-55 °C
MAXTEMP
250 °C
TESTV
Vtest (contact-contact):|A|1350 V (AC), 1910 V (DC)
MAXA
12 A
IPRATING
50
OPTION
Download CAD models
Previews
3D
2D