Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
K-1K-EG - Fixed receptacle, nut fixing
Bill of material
EGB.3K.305.CYM
PREVIEW
SKU
Part number
EGB.3K.305.CYM
DESC
Description
Fixed receptacle, nut fixing
CABLEMIN
Cable diameter (min) in mm
2 mm
CABLEMAX
Cable diameter (max) in mm
22,6 mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
2 keys (alpha=45, plug: male contacts, receptacle: female contacts)
COLOR
LVCONTACTS
Number of contacts Low Voltage
5
HVCONTACTS
Number of contacts High Voltage
FOCONTACTS
Number of contacts Fiber Optic
COAXCONTACTS
Number of contacts Coax
FLUIDICCONTACTS
Number of contacts Fluidic
AWGMIN
AWG min
18
AWGMAX
AWG max
14
IP
IP Rating
IP68
LVTERMINATION
Contact Termination Low Voltage
Crimp
HVTERMINATION
Contact Termination High Voltage
COAXTERMINATION
Contact Termination Coax
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D