Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
00-00-EG - Fixed receptacle, nut fixing
Bill of material
EGB.2B.304.CLL
PREVIEW
SKU
Part number
EGB.2B.304.CLL
DESC
Description
Fixed receptacle, nut fixing
CABLEMIN
Cable diameter (min) in mm
2 mm
CABLEMAX
Cable diameter (max) in mm
13,6 mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
2 keys (alpha=45, plug: male contacts, receptacle: female contacts)
COLOR
LVCONTACTS
Number of contacts Low Voltage
4
FOCONTACTS
Number of contacts Fiber Optic
COAXCONTACTS
Number of contacts Coax
FLUIDICCONTACTS
Number of contacts Fluidic
THERMOCOUPLECONTACTS
Number of contacts Thermocouple
AWGMIN
AWG min
28
AWGMAX
AWG max
20
IP
IP Rating
IP50
LVTERMINATION
Contact Termination Low Voltage
Solder
COAXTERMINATION
Contact Termination Coax
THERMOCOUPLETERMINATION
Contact Termination Thermocouple
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D