??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
E-0E-EEP - Fixed receptacle, nut fixing (back panel mounting)
Bill of material
EEP.1E.302.CYM
PREVIEW
SKU
Part number
EEP.1E.302.CYM
DESC
Description
Fixed receptacle, nut fixing (back panel mounting)
CABLEMIN
Cable diameter (min) in mm
1,3 mm
CABLEMAX
Cable diameter (max) in mm
14,6 mm
KEYING
Hermaphroditic keying (half moon insert) with female pin 1
COLOR
LVCONTACTS
Number of contacts Low Voltage
2
TRIAXCONTACTS
Number of contacts Triax
AWGMIN
AWG min
20
AWGMAX
AWG max
18
IP
IP Rating
IP68
LVTERMINATION
Contact Termination Low Voltage
Crimp
TRIAXTERMINATION
Contact Termination Triax
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D