Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
K-1K-EE - Fixed receptacle, nut fixing (back panel mounting)
Bill of material
EEL.3K.307.CLA
PREVIEW
SKU
Part number
EEL.3K.307.CLA
DESC
Description
Fixed receptacle, nut fixing (back panel mounting)
CABLEMIN
Cable diameter (min) in mm
2 mm
CABLEMAX
Cable diameter (max) in mm
22,6 mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
2 keys (gamma=75, plug: female contacts, receptacle: male contacts)
COLOR
LVCONTACTS
Number of contacts Low Voltage
7
AWGMIN
AWG min
24
AWGMAX
AWG max
16
IP
IP Rating
IP68
LVTERMINATION
Contact Termination Low Voltage
Solder
GENDER
Gender
Reverse Gender
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D