??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
K-2K-EE-PCB - Fixed receptacle, nut fixing, with straight contacts for printed circuit (back panel mounting)
Bill of material
EEG.2K.304.CLN
PREVIEW
SKU
Part number
EEG.2K.304.CLN
DESC
Description
Fixed receptacle, nut fixing, with straight contacts for printed circuit (back panel mounting)
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
1 key (alpha=0, plug: male contacts, receptacle: female contacts)
COLOR
LVCONTACTS
Number of contacts Low Voltage
4
IP
IP Rating
IP68
LVTERMINATION
Contact Termination Low Voltage
PCB - Straight
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D