??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
K-1K-EE - Fixed receptacle, nut fixing (back panel mounting)
Bill of material
EEG.1K.314.KLL
PREVIEW
SKU
Part number
EEG.1K.314.KLL
DESC
Description
Fixed receptacle, nut fixing (back panel mounting)
CABLEMIN
Cable diameter (min) in mm
1 mm
CABLEMAX
Cable diameter (max) in mm
14,6 mm
HOUSING
Housing material
Metal - Black-Chrome painted Brass
KEYING
1 key (alpha=0, plug: male contacts, receptacle: female contacts)
COLOR
LVCONTACTS
Number of contacts Low Voltage
14
AWGMIN
AWG min
34
AWGMAX
AWG max
28
IP
IP Rating
IP68
LVTERMINATION
Contact Termination Low Voltage
Solder
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D