Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
K-2K-EE-ELB - Fixed receptacle, nut fixing, with elbow contacts for printed circuit (back panel mounting)
Bill of material
EEA.1K.308.CLV
PREVIEW
SKU
Part number
EEA.1K.308.CLV
DESC
Description
Fixed receptacle, nut fixing, with elbow contacts for printed circuit (back panel mounting)
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
2 keys (alpha=30, plug: male contacts, receptacle: female contacts)
LVCONTACTS
Number of contacts Low Voltage
8
AWGMIN
AWG min
30
AWGMAX
AWG max
22
IP
IP Rating
IP68
LVTERMINATION
Contact Termination Low Voltage
PCB - Elbow
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews