??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
K-3K-ED - Push-pull connector - Fixed receptacle with rear square flange, protruding shell and grounding tab, 4 hole screw fixing
Bill of material
EDW.3K.93C.YSE
REF
EDW.3K.93C.YSE
DESC
Fixed receptacle with rear square flange, protruding shell and grounding tab, 4 hole screw fixing
CONTACT
2 FO Type F2, 2 HV + 2 LV
MINTEMP
-40 °C
MAXTEMP
80 °C
TESTV
Vtest power/signal (AC):|A|2250V , 1000V
MAXA
10 A
OPTION
:
Download CAD models
Previews
3D
2D