Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
M-0M-EDN-XLN - Fixed receptacle with square flange for printed circuit
Bill of material
EDS.2M.308.XLD
PREVIEW
SKU
Part number
EDS.2M.308.XLD
DESC
Description
Fixed receptacle with square flange for printed circuit
HOUSING
Housing material
Metal - Nickel plated Aluminium
KEYING
3 keys (beta=155, gamma=50, plug: female contacts, receptacle: male contacts)
LVCONTACTS
Number of contacts Low Voltage
8
IP
IP Rating
IP68
LVTERMINATION
Contact Termination Low Voltage
PCB - Straight
GENDER
Gender
Reverse Gender
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Ratchet
PDF
Open PDF
Download CAD models
Previews
3D
2D