Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
M-3M-EDN - Fixed receptacle with square flange
Bill of material
EDS.1M.308.XLC
PREVIEW
SKU
Part number
EDS.1M.308.XLC
DESC
Description
Fixed receptacle with square flange
CABLEMIN
Cable diameter (min) in mm
4,85 mm
CABLEMAX
Cable diameter (max) in mm
9,7 mm
HOUSING
Housing material
Metal - Nickel plated Aluminium
KEYING
3 keys (beta=155, gamma=50, plug: female contacts, receptacle: male contacts)
LVCONTACTS
Number of contacts Low Voltage
8
AWGMIN
AWG min
26
AWGMAX
AWG max
22
IP
IP Rating
IP68
LVTERMINATION
Contact Termination Low Voltage
Crimp
GENDER
Gender
Reverse Gender
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Ratchet
PDF
Open PDF
Download CAD models
Previews
3D
2D