Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
M-0M-EDN-XLN - Fixed receptacle with square flange for printed circuit
Bill of material
EDP.2M.312.XLN
PREVIEW
SKU
Part number
EDP.2M.312.XLN
DESC
Description
Fixed receptacle with square flange for printed circuit
HOUSING
Housing material
Metal - Nickel plated Aluminium
KEYING
3 keys (beta=150, gamma=60, plug: male contacts, receptacle: female contacts)
LVCONTACTS
Number of contacts Low Voltage
12
IP
IP Rating
IP68
LVTERMINATION
Contact Termination Low Voltage
PCB - Straight
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Ratchet
PDF
Open PDF
Download CAD models
Previews
3D
2D