??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
K-3K-ED - Fixed receptacle with square flange, protruding shell and earthing tag, 4 hole screw fixing
Bill of material
EDL.3K.316.CYC
PREVIEW
SKU
Part number
EDL.3K.316.CYC
DESC
Description
Fixed receptacle with square flange, protruding shell and earthing tag, 4 hole screw fixing
CABLEMIN
Cable diameter (min) in mm
2 mm
CABLEMAX
Cable diameter (max) in mm
22,6 mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
2 keys (gamma=75, plug: female contacts, receptacle: male contacts)
LVCONTACTS
Number of contacts Low Voltage
16
AWGMIN
AWG min
24
AWGMAX
AWG max
20
IP
IP Rating
IP68
LVTERMINATION
Contact Termination Low Voltage
Crimp
GENDER
Gender
Reverse Gender
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D