Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
N-3N-EDG - Fixed receptacle with square flange, 4 screw fixing, with long pre-positioning sleeve
Bill of material
EDG.3N.318.TYM
PREVIEW
SKU
Part number
EDG.3N.318.TYM
DESC
Description
Fixed receptacle with square flange, 4 screw fixing, with long pre-positioning sleeve
HOUSING
Housing material
Metal - Stainless steel
KEYING
Push-Pull latch for manipulator. Female contacts
LVCONTACTS
Number of contacts Low Voltage
18
AWGMIN
AWG min
24
AWGMAX
AWG max
20
IP
IP Rating
IP66
LVTERMINATION
Contact Termination Low Voltage
Crimp
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D