Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
K-3K-ED - Fixed receptacle with square flange, protruding shell and earthing tag, 4 hole screw fixing
Bill of material
EDG.3K.304.CLLH
PREVIEW
SKU
Part number
EDG.3K.304.CLLH
DESC
Description
Fixed receptacle with square flange, protruding shell and earthing tag, 4 hole screw fixing
CABLEMIN
Cable diameter (min) in mm
2 mm
CABLEMAX
Cable diameter (max) in mm
22,6 mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
1 key (alpha=0, plug: male contacts, receptacle: female contacts)
LVCONTACTS
Number of contacts Low Voltage
4
AWGMIN
AWG min
22
AWGMAX
AWG max
14
IP
IP Rating
IP68
LVTERMINATION
Contact Termination Low Voltage
Solder
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D