??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
S-3S-ECP_PCB - Push-pull connector - Fixed receptacle with two nuts, long threaded shell, with straight contact for printed circuit (back panel mounting)
Bill of material
ECP.3S.310.CLN
REF
ECP.3S.310.CLN
DESC
Fixed receptacle with two nuts, long threaded shell, with straight contact for printed circuit (back panel mounting)
CONTACT
10 Low Voltage
MINTEMP
-55 °C
MAXTEMP
250 °C
TESTV
Vtest:|A|1060 V (AC), 1500 V (DC)
MAXA
9 A
OPTION
:
Download CAD models
Previews
3D
2D