Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
B-1B-EC-ELB - Fixed receptacle with two nuts (back panel mounting)
Bill of material
ECJ.2B.302.KLA
PREVIEW
SKU
Part number
ECJ.2B.302.KLA
DESC
Description
Fixed receptacle with two nuts (back panel mounting)
CABLEMIN
Cable diameter (min) in mm
2 mm
CABLEMAX
Cable diameter (max) in mm
13,6 mm
HOUSING
Housing material
Metal - Black-Chrome painted Brass
KEYING
2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts)
LVCONTACTS
Number of contacts Low Voltage
2
AWGMIN
AWG min
22
AWGMAX
AWG max
14
IP
IP Rating
IP50
LVTERMINATION
Contact Termination Low Voltage
Solder
GENDER
Gender
Reverse Gender
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D