Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
B-2B-ECG-ECG-1B-314-CLL - Fixed receptacle with two nuts (back panel mounting)
Bill of material
ECC.2B.314.CLL
PREVIEW
SKU
Part number
ECC.2B.314.CLL
DESC
Description
Fixed receptacle with two nuts (back panel mounting)
CABLEMIN
Cable diameter (min) in mm
2 mm
CABLEMAX
Cable diameter (max) in mm
13,6 mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
2 keys (alpha=60, plug: male contacts, receptacle: female contacts)
LVCONTACTS
Number of contacts Low Voltage
14
AWGMIN
AWG min
30
AWGMAX
AWG max
22
IP
IP Rating
IP50
LVTERMINATION
Contact Termination Low Voltage
Solder
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D