Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
K-2K-EA - Fixed receptacle with earthing tag, nut fixing (back panel mounting)
Bill of material
EAA.2K.514.CLN
PREVIEW
SKU
Part number
EAA.2K.514.CLN
DESC
Description
Fixed receptacle with earthing tag, nut fixing (back panel mounting)
CABLEMIN
Cable diameter (min) in mm
mm
CABLEMAX
Cable diameter (max) in mm
mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
2 keys (alpha=30, plug: male contacts, receptacle: female contacts)
COLOR
Grey
LVCONTACTS
Number of contacts Low Voltage
8
DIFFPAIRSHIGHSPEED
Number of differentiated pairs (High Speed)
4
PROTOCOL
Protocol
1000 Base-T4 (10Gb/s)
AWGMIN
AWG min
AWGMAX
AWG max
IP
IP Rating
IP68
LVTERMINATION
Contact Termination Low Voltage
PCB - Straight
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Socket - Fixed Panel Rear Mounted
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D