Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
CAPS-2F-BRF-F - Cap for receptacle
Bill of material
BRF.2F.200.XAV
PREVIEW
SKU
Part number
BRF.2F.200.XAV
DESC
Description
Cap for receptacle
CABLEMIN
Cable diameter (min) in mm
5,3 mm
CABLEMAX
Cable diameter (max) in mm
14 mm
HOUSING
Housing material
Metal - Nickel plated Aluminium
KEYING
No keying
IP
IP Rating
IP67
PDF
Open PDF
Download CAD models
Previews