??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
N-4N-ASY - Fixed adapter to K/E series plug, vacuum tight, nut fixing with lever
Bill of material
ASY.4N.330.TLAPV
PREVIEW
SKU
Part number
ASY.4N.330.TLAPV
DESC
Description
Fixed adapter to K/E series plug, vacuum tight, nut fixing with lever
HOUSING
Housing material
Metal - Stainless steel
KEYING
Push-Pull latch with additional lever. Male contacts
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
LVCONTACTS
Number of contacts Low Voltage
30
COAXCONTACTS
Number of contacts Coax
AWGMIN
AWG min
30
AWGMAX
AWG max
22
IP
IP Rating
Hermetic unmated
LVTERMINATION
Contact Termination Low Voltage
Solder
COAXTERMINATION
Contact Termination Coax
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D