Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
N-3N-ASG - Fixed adapter to K/N series plug, vacuum tight, nut fixing
Bill of material
ASG.3N.307.TLAPV
PREVIEW
SKU
Part number
ASG.3N.307.TLAPV
DESC
Description
Fixed adapter to K/N series plug, vacuum tight, nut fixing
HOUSING
Housing material
Metal - Stainless steel
KEYING
Push-Pull latch for manipulator. Male contacts
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
LVCONTACTS
Number of contacts Low Voltage
7
COAXCONTACTS
Number of contacts Coax
THERMOCOUPLECONTACTS
Number of contacts Thermocouple
AWGMIN
AWG min
24
AWGMAX
AWG max
16
IP
IP Rating
Hermetic unmated
LVTERMINATION
Contact Termination Low Voltage
Solder
COAXTERMINATION
Contact Termination Coax
THERMOCOUPLETERMINATION
Contact Termination Thermocouple
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews