Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
0A-0A-ABF - Adapter
Bill of material
ABF.0A.250.CTA
PREVIEW
SKU
Part number
ABF.0A.250.CTA
DESC
Description
Adapter
HOUSING
Housing material
Metal - Chrome plated Brass
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
COAXCONTACTS
Number of contacts Coax
1
IP
IP Rating
IP50
COAXTERMINATION
Contact Termination Coax
Solder
CONNECTORTYPE
Connector type
Coupler & Adaptor
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D